Link-Belt 22232LBC0 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22232LBC0
Part #:10440535
Catalog #:22232LBC0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 160 mm | Bore Size (in): | 6.2992 in |
Technical Specifications
| Maximum Shoulder Diameter (in): | 10.90 in | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
| Co Static Load Rating: | 310000 lb | Maximum Speed Using Oil (RPM): | 1700 rpm |
| Maximum Speed (RPM): | 1500 GREASE - 1700 OIL rpm | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Sealed: | None | Housing Fillet Radius (in): | 0.1 in |
| Mounted Clearance: | C0 NORMAL | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Retainer Type: | Steel | C Dynamic Load Rating: | 216000 lb |
| Bearing Type: | SPHERICAL ROLLER BRG | Maximum Speed Using Grease (RPM): | 1500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.1269 cps | Size Code: | 22232 |
| Product: | 22200LB | Outside Diameter (in): | 11.4173 in |
| Bore Type: | Straight | Locking Type: | Direct Shaft Mount |
| Minimum Shoulder Diameter (in): | 6.90 in | Vibration Frequency Roller Spin: | 0.0523 cps |
General Specifications
| UPC: | 662327194918 | Weight: | 52.58 LB |

