Link-Belt 22232LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22232LBC3KIT
Part #:10979734
Catalog #:22232LBC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6.2992 in | Bore Size (mm): | 160 mm |
Technical Specifications
| Vibration Frequency Fundamental Train: | 0.0071 cps | Size Code: | 22232 |
| Outside Diameter (in): | 11.4173 in | Bearing Type: | SPHERICAL ROLLER BRG |
| C Dynamic Load Rating: | 216000 lb | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Locking Type: | Direct Shaft Mount | Maximum Speed Using Oil (RPM): | 1700 rpm |
| Retainer Type: | Steel | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Vibration Frequency Outer Ring Defect: | 0.1269 cps |
| Product: | 22200LB | Co Static Load Rating: | 310000 lb |
| Maximum Speed (RPM): | 1500 GREASE - 1700 OIL rpm | Sealed: | None |
| Maximum Speed Using Grease (RPM): | 1500 rpm | Maximum Shoulder Diameter (in): | 10.90 in |
| Bore Type: | Straight | Vibration Frequency Roller Spin: | 0.0523 cps |
| Housing Fillet Radius (in): | 0.1 in | Minimum Shoulder Diameter (in): | 6.90 in |
General Specifications
| UPC: | 782935473844 | Weight: | 50.00 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |

