Link-Belt 22311LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22311LBC3KIT
Part #:10979838
Catalog #:22311LBC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1654 in | Bore Size (mm): | 55 mm |
Technical Specifications
| Bearing Type: | SPHERICAL ROLLER BRG | Vibration Frequency Inner Ring Defect: | 0.1310 cps |
| Co Static Load Rating: | 57000 lb | Sealed: | None |
| Minimum Shoulder Diameter (in): | 2.60 in | Maximum Speed Using Grease (RPM): | 3200 rpm |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Bore Type: | Straight |
| Outside Diameter (in): | 4.7244 in | Size Code: | 22311 |
| Vibration Frequency Roller Spin: | 0.0370 cps | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Maximum Speed (RPM): | 3200 GREASE - 4000 OIL rpm | Locking Type: | Direct Shaft Mount |
| Vibration Frequency Outer Ring Defect: | 0.0860 cps | Maximum Shoulder Diameter (in): | 4.30 in |
| C Dynamic Load Rating: | 50000 lb | Housing Fillet Radius (in): | 0.08 in |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Product: | 22300LB |
| Maximum Speed Using Oil (RPM): | 4000 rpm | Retainer Type: | Steel |
General Specifications
| UPC: | 782935473509 | Weight: | 4.89 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

