Link-Belt 22312LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22312LBC3KIT
Part #:10979840
Catalog #:22312LBC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Bore Size (in): | 2.3622 in |
Technical Specifications
| Outside Diameter (in): | 5.1181 in | Maximum Speed Using Grease (RPM): | 3000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.1400 cps | Minimum Shoulder Diameter (in): | 2.90 in |
| C Dynamic Load Rating: | 58500 lb | Bore Type: | Straight |
| Housing Fillet Radius (in): | 0.08 in | Vibration Frequency Roller Spin: | 0.0400 cps |
| Vibration Frequency Outer Ring Defect: | 0.0940 cps | Retainer Type: | Steel |
| Size Code: | 22312 | Maximum Speed Using Oil (RPM): | 3800 rpm |
| Maximum Shoulder Diameter (in): | 4.60 in | Locking Type: | Direct Shaft Mount |
| Sealed: | None | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Bearing Type: | SPHERICAL ROLLER BRG | Co Static Load Rating: | 68000 lb |
| Product: | 22300LB | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Maximum Speed (RPM): | 3000 GREASE - 3800 OIL rpm |
General Specifications
| UPC: | 782935473523 | Weight: | 6.20 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

