Link-Belt 22313LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22313LBKC3KIT
Part #:10979967
Catalog #:22313LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5591 in | Bore Size (mm): | 65 mm |
Technical Specifications
| Vibration Frequency Fundamental Train: | 0.0070 cps | Minimum Shoulder Diameter (in): | 3.10 in |
| Vibration Frequency Roller Spin: | 0.0400 cps | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| C Dynamic Load Rating: | 65500 lb | Bearing Type: | SPHERICAL ROLLER BRG |
| Maximum Speed Using Oil (RPM): | 3400 rpm | Locking Type: | Tapered Bore |
| Maximum Speed (RPM): | 2600 GREASE - 3400 OIL rpm | Product: | 22300LBK |
| Sealed: | None | Vibration Frequency Inner Ring Defect: | 0.1390 cps |
| Maximum Shoulder Diameter (in): | 5 in | Retainer Type: | Steel |
| Housing Fillet Radius (in): | 0.08 in | Bore Type: | Tapered |
| Co Static Load Rating: | 80000 lb | Maximum Speed Using Grease (RPM): | 2600 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0940 cps | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Size Code: | 22313 | Outside Diameter (in): | 5.5118 in |
General Specifications
| UPC: | 782935473981 | Weight: | 7.00 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

