Link-Belt 22314LBC0 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22314LBC0
Part #:10425164
Catalog #:22314LBC0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Bore Size (in): | 2.7559 in |
Technical Specifications
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Minimum Shoulder Diameter (in): | 3.30 in |
| Vibration Frequency Outer Ring Defect: | 0.0940 cps | Maximum Speed Using Oil (RPM): | 3200 rpm |
| Sealed: | None | Outside Diameter (in): | 5.9055 in |
| Co Static Load Rating: | 85000 lb | Vibration Frequency Fundamental Train: | 0.0070 cps |
| Vibration Frequency Inner Ring Defect: | 0.1390 cps | Bearing Type: | SPHERICAL ROLLER BRG |
| Maximum Speed (RPM): | 2400 GREASE - 3200 OIL rpm | C Dynamic Load Rating: | 72000 lb |
| Retainer Type: | Steel | Size Code: | 22314 |
| Maximum Speed Using Grease (RPM): | 2400 rpm | Locking Type: | Direct Shaft Mount |
| Mounted Clearance: | C0 NORMAL | Bore Type: | Straight |
| Maximum Shoulder Diameter (in): | 5.40 in | Vibration Frequency Roller Spin: | 0.0400 cps |
| Product: | 22300LB | Housing Fillet Radius (in): | 0.08 in |
General Specifications
| UPC: | 662327195366 | Weight: | 9.40 LB |

