Link-Belt 22315LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22315LBKC3KIT
Part #:10979970
Catalog #:22315LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 75 mm | Bore Size (in): | 2.9528 in |
Technical Specifications
| Maximum Speed Using Oil (RPM): | 3000 rpm | Maximum Speed (RPM): | 2200 GREASE - 3000 OIL rpm |
| Vibration Frequency Roller Spin: | 0.0400 cps | Retainer Type: | Steel |
| C Dynamic Load Rating: | 83000 lb | Bearing Type: | SPHERICAL ROLLER BRG |
| Vibration Frequency Outer Ring Defect: | 0.0940 cps | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Maximum Shoulder Diameter (in): | 5.80 in | Co Static Load Rating: | 98000 lb |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Minimum Shoulder Diameter (in): | 3.5 in |
| Vibration Frequency Inner Ring Defect: | 0.1390 cps | Housing Fillet Radius (in): | 0.08 in |
| Sealed: | None | Locking Type: | Tapered Bore |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Bore Type: | Tapered |
| Maximum Speed Using Grease (RPM): | 2200 rpm | Product: | 22300LBK |
| Outside Diameter (in): | 6.2992 in | Size Code: | 22315 |
General Specifications
| UPC: | 782935474018 | Weight: | 11.90 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

