Link-Belt 22320LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22320LBC3
Part #:10438854
Catalog #:22320LBC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.9370 in | Bore Size (mm): | 100 mm |
Technical Specifications
| Vibration Frequency Outer Ring Defect: | 0.0930 cps | Co Static Load Rating: | 183000 lb |
| Locking Type: | Direct Shaft Mount | Bore Type: | Straight |
| Retainer Type: | Steel | Product: | 22300LB |
| Maximum Speed (RPM): | 1700 GREASE - 2200 OIL rpm | Maximum Speed Using Oil (RPM): | 2200 rpm |
| Bearing Type: | SPHERICAL ROLLER BRG | Sealed: | None |
| Size Code: | 22320 | Vibration Frequency Fundamental Train: | 0.0070 cps |
| Maximum Shoulder Diameter (in): | 7.90 in | Maximum Speed Using Grease (RPM): | 1700 rpm |
| Vibration Frequency Roller Spin: | 0.0390 cps | C Dynamic Load Rating: | 146000 lb |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Housing Fillet Radius (in): | 0.1 in | Vibration Frequency Inner Ring Defect: | 0.1400 cps |
| Outside Diameter (in): | 8.4646 in | Minimum Shoulder Diameter (in): | 4.5 in |
General Specifications
| UPC: | 662327195588 | Weight: | 27.50 LB |

