Link-Belt 22326LBC0 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22326LBC0
Part #:10420602
Catalog #:22326LBC0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 130 mm | Bore Size (in): | 5.1181 in |
Technical Specifications
| C Dynamic Load Rating: | 236000 lb | Size Code: | 22326 |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Maximum Speed Using Oil (RPM): | 1700 rpm |
| Sealed: | None | Product: | 22300LB |
| Vibration Frequency Inner Ring Defect: | 0.1390 cps | Vibration Frequency Outer Ring Defect: | 0.0940 cps |
| Minimum Shoulder Diameter (in): | 5.90 in | Vibration Frequency Fundamental Train: | 0.0070 cps |
| Housing Fillet Radius (in): | 0.12 in | Bore Type: | Straight |
| Co Static Load Rating: | 305000 lb | Vibration Frequency Roller Spin: | 0.0400 cps |
| Maximum Speed Using Grease (RPM): | 1300 rpm | Outside Diameter (in): | 11.0236 in |
| Bearing Type: | SPHERICAL ROLLER BRG | Maximum Speed (RPM): | 1300 GREASE - 1700 OIL rpm |
| Mounted Clearance: | C0 NORMAL | Maximum Shoulder Diameter (in): | 10.30 in |
| Retainer Type: | Steel | Locking Type: | Direct Shaft Mount |
General Specifications
| UPC: | 662327195717 | Weight: | 63.15 LB |

