Link-Belt 22334LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22334LBC3
Part #:10419222
Catalog #:22334LBC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 170 mm | Bore Size (in): | 6.6929 in |
Technical Specifications
| Bearing Type: | SPHERICAL ROLLER BRG | C Dynamic Load Rating: | 360000 lb |
| Retainer Type: | Brass | Outside Diameter (in): | 14.1732 in |
| Maximum Speed (RPM): | 950 GREASE - 1300 OIL rpm | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Housing Fillet Radius (in): | 0.12 in | Vibration Frequency Inner Ring Defect: | 0.1470 cps |
| Bore Type: | Straight | Maximum Speed Using Oil (RPM): | 1300 rpm |
| Locking Type: | Direct Shaft Mount | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| Co Static Load Rating: | 475000 lb | Maximum Shoulder Diameter (in): | 13 1/2 in |
| Size Code: | 22334 | Minimum Shoulder Diameter (in): | 7.40 in |
| Vibration Frequency Roller Spin: | 0.0450 cps | Vibration Frequency Outer Ring Defect: | 0.1030 cps |
| Product: | 22300LB | Maximum Speed Using Grease (RPM): | 950 rpm |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Sealed: | None |
General Specifications
| UPC: | 662327462246 | Weight: | 133.00 LB |

