Link-Belt 23024LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 23024LBC3
Part #:10422175
Catalog #:23024LBC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Speed (RPM): | CALL ENG rpm | Bearing Type: | SPHERICAL ROLLER BRG |
| Vibration Frequency Inner Ring Defect: | CALL ENG cps | Vibration Frequency Outer Ring Defect: | CALL ENG cps |
| Retainer Type: | Steel | Vibration Frequency Roller Spin: | CALL ENG cps |
| Size Code: | 23024 | Product: | 23000LB |
| Locking Type: | Direct Shaft Mount | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Co Static Load Rating: | CALL ENG lb |
| Vibration Frequency Fundamental Train: | CALL ENG cps | C Dynamic Load Rating: | CALL ENG lb |
General Specifications
| UPC: | 662327456979 | Weight: | 9.00 LB |

