Link-Belt 23056LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 23056LBKC3KIT
Part #:10979975
Catalog #:23056LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 280 mm | Bore Size (in): | 11.0236 in |
Technical Specifications
| Maximum Speed Using Grease (RPM): | 800 rpm | Sealed: | None |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Vibration Frequency Fundamental Train: | 0.0075 cps |
| Size Code: | 23056 | Bore Type: | Tapered |
| Retainer Type: | Brass | Locking Type: | Tapered Bore |
| Maximum Speed Using Oil (RPM): | 950 rpm | Maximum Speed (RPM): | 850 GREASE - 950 OIL rpm |
| Bearing Type: | SPHERICAL ROLLER BRG | Vibration Frequency Inner Ring Defect: | 0.2563 cps |
| Outside Diameter (in): | 16.5354 in | Minimum Shoulder Diameter (in): | 11.80 in |
| Maximum Shoulder Diameter (in): | 15.80 in | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| C Dynamic Load Rating: | 345000 lb | Vibration Frequency Outer Ring Defect: | 0.2103 cps |
| Housing Fillet Radius (in): | 0.12 in | Vibration Frequency Roller Spin: | 0.0826 cps |
| Product: | 23000LBK | Co Static Load Rating: | 670000 lb |
General Specifications
| UPC: | 782935474162 | Weight: | 128.00 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

