Link-Belt 24SBG3211E3 Unmounted Replacement Bearings Ball Bearings - 24SBG3211E3
Part #:10443544
Catalog #:24SBG3211E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5300 in |
Technical Specifications
| Co Static Load Rating: | 6570 lb | Outside Diameter (in): | 3.937 in |
| Bore Length (in): | 1 5/16 in | Assembly Type: | Style 3 |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.267 in | Vibration Frequency Roller Spin: | 0.0437 cps |
| Outer Ring Width (in): | 1 5/16 in | Size Code: | 211 |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Inner Ring Hub Diameter (in): | 2.749 in | Bearing Type: | Standard Duty |
| Maximum Temperature (C): | 107 °C | Locking Type: | Direct Shaft Mount |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Maximum Speed (RPM): | 500 rpm |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal | Mounted Clearance: | C3 STANDARD |
| Lubrication Type: | EXXON RONEX MP STD | C Dynamic Load Rating: | 9800 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Retainer Type: | NYLON |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Product: | Square Bore-Cylindrical Outer Ring O.D. |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Temperature (F): | 225 °F |
| Type of Seal: | E3 Triple Lip Seal | Distance from Bearing Centerline to Inner Ring Face (in): | 0.656 in |
General Specifications
| UPC: | 662327196110 | Weight: | 2.55 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482105052 |
| Country of Origin: | Mexico |

