Link-Belt 24SG3211E3 Unmounted Replacement Bearings Ball Bearings - 24SG3211E3
Part #:10410117
Catalog #:24SG3211E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5300 in |
Technical Specifications
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Locking Type: | Direct Shaft Mount |
| Lubrication Type: | EXXON RONEX MP STD | Outer Ring Width (in): | 1 5/16 in |
| Type of Seal: | E3 Triple Lip Seal | Inner Ring Hub Diameter (in): | 2.749 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Retainer Type: | NYLON |
| Outside Diameter (in): | 3.937 in | C Dynamic Load Rating: | 9800 lb |
| Bearing Type: | Standard Duty | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.267 in |
| Co Static Load Rating: | 6570 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Bore Length (in): | 1 5/16 in | Size Code: | 211 |
| Distance from Bearing Centerline to Inner Ring Face (in): | 0.656 in | Product: | Square Bore-Spherical Outer Ring O.D. |
| Primary Seal: | BUNA TRIPLE LIP SEAL | Assembly Type: | Style 3 |
| Maximum Speed (RPM): | 500 rpm | Maximum Temperature (F): | 225 °F |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal | Mounted Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662327196134 | Weight: | 2.44 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

