Link-Belt 35RBG3211E3 Unmounted Replacement Bearings Ball Bearings - 35RBG3211E3
Part #:10428246
Catalog #:35RBG3211E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1875 in |
Technical Specifications
| Product: | Round Bore-Cylindrical Outer Ring O.D. | Co Static Load Rating: | 6570 lb |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal | Assembly Type: | Style 3 |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Type of Seal: | E3 Triple Lip Seal |
| Bore Length (in): | 1 5/16 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Hub Diameter (in): | 2.749 in | Maximum Speed (RPM): | 500 rpm |
| Distance from Bearing Centerline to Inner Ring Face (in): | 0.656 in | Retainer Type: | NYLON |
| Size Code: | 211 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubrication Type: | EXXON RONEX MP STD | Maximum Temperature (F): | 225 °F |
| Primary Seal: | BUNA TRIPLE LIP SEAL | Bearing Type: | Standard Duty |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| C Dynamic Load Rating: | 9800 lb | Mounted Clearance: | C3 STANDARD |
| Outside Diameter (in): | 3.937 in | Outer Ring Width (in): | 1 5/16 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.267 in | Locking Type: | Direct Shaft Mount |
General Specifications
| UPC: | 662327200916 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

