Link-Belt CLG220NL Unmounted Replacement Bearings Ball Bearings - CLG220NL
Part #:10429795
Catalog #:CLG220NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Bore Size (mm): | 31.75 mm |
Technical Specifications
| C Dynamic Load Rating: | 5810 lb | Lubrication Type: | EXXON RONEX MP STD |
| Locking Device Kit: | CL2235S | Outside Diameter (mm): | 71.998 mm |
| Locking Type: | Concentric | Maximum Speed (RPM): | 6850 rpm |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Standard Duty | Co Static Load Rating: | 3440 lb |
| Retainer Type: | NYLON | Vibration Frequency Roller Spin: | 0.0383 cps |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Size Code: | 207 |
| Bearing Coating Material: | BLACK OXIDE | Product: | CLG200 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Outside Diameter (in): | 2.834 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662864561051 | Weight: | 1.17 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

