Link-Belt CLG232NL Unmounted Replacement Bearings Ball Bearings - CLG232NL
Part #:10428428
Catalog #:CLG232NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in |
Technical Specifications
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Coating Material: | BLACK OXIDE | Size Code: | 211 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | C Dynamic Load Rating: | 9800 lb |
| Retainer Type: | NYLON | Mounted Clearance: | C3 STANDARD |
| Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Co Static Load Rating: | 6570 lb | Product: | CLG200 |
| Lubrication Type: | EXXON RONEX MP STD | Vibration Frequency Roller Spin: | 0.0437 cps |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Maximum Speed (RPM): | 4360 rpm |
| Locking Device Kit: | CL2355S |
General Specifications
| UPC: | 662864565660 | Weight: | 7.80 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

