Browning Mounted Insert Only Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - VS-S216
Part #:764107
Catalog #:VS-S216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.047 in | Inner Ring OD (in): | 1.339 in |
| Outer Race Width (in): | 0.669 in | Centerline to Front Face (in): | 0.813 in |
| Inner Race Length (in): | 1.343 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Radius: | 0.04 |
| Insert Material: | 400 Series Stainless Steel | Bore Shape: | Straight |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 5500 rpm | Platform: | CRES SS |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Stainless Steel Riveted |
| Outer Ring Land Profile: | Standard | Radial Static Load Capacity (lb): | 1,651 lb |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 200 °F |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Retainer Type: | Ball Riding Retainer | Type of Seal: | Single Lip Contact Seal with Flinger |
| Lubrication Type: | NSF H1 Food Grade Grease | Duty/Series: | Standard |
| Locking Type: | SS Set Screw |
General Specifications
| UPC: | 662460400785 | Weight: | 0.46 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

