Browning Mounted Insert Only Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - VS-S219
Part #:764108
Catalog #:VS-S219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Centerline to Front Face (in): | 0.875 in | Inner Ring OD (in): | 1.587 in |
| Outer Race Width (in): | 0.748 in | Inner Race Length (in): | 1.5 in |
| Outer Race OD (in): | 2.441 in |
Technical Specifications
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Insert Material: | 400 Series Stainless Steel |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3000 rpm | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Stainless Steel Riveted | Bearing Insert Coating: | Uncoated |
| Platform: | CRES SS | Radial Static Load Capacity (lb): | 2,567 lb |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | NSF H1 Food Grade Grease |
| Locking Type: | SS Set Screw | Type of Seal: | Single Lip Contact Seal with Flinger |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 200 °F |
| Duty/Series: | Standard | Retainer Type: | Ball Riding Retainer |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662460400792 | Weight: | 0.73 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

