Browning Mounted Insert Only Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - VS-S224
Part #:764112
Catalog #:VS-S224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5000 in |
| Outer Race Width (in): | 0.827 in | Centerline to Front Face (in): | 1.188 in |
| Inner Ring OD (in): | 2.063 in | Outer Race OD (in): | 3.15 in |
| Inner Race Length (in): | 1.938 in |
Technical Specifications
| Insert Material: | 400 Series Stainless Steel | Measure Units: | Inch |
| Housing Type: | Insert Only | Set Screw Thread: | 5/16-24 |
| Radius: | 0.062 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 3500 rpm | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Stainless Steel Riveted |
| Outer Ring Land Profile: | Standard | Platform: | CRES SS |
| Bearing Insert Coating: | Uncoated | Radial Static Load Capacity (lb): | 4,467 lb |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Single Lip Contact Seal with Flinger |
| Retainer Type: | Ball Riding Retainer | Lubrication Type: | NSF H1 Food Grade Grease |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | SS Set Screw |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662460400839 | Weight: | 1.65 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

