Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-204TMC
Part #:704233
Catalog #:AR-204TMC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 20 mm | Outer Race OD (in): | 2.062 in |
| Outer Race OD (mm): | 52.3748 mm | Outer Race Width (in): | 0.766 in |
| Outer Race Width (mm): | 19.4 mm | Inner Race Length (mm): | 35.5 mm |
Technical Specifications
| Measure Units: | Metric | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Radius: | 0.04 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 6450 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Radial Static Load Capacity (lb): | 1,444 lb |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Series: | AR-T | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
General Specifications
| UPC: | 662461254219 | Weight: | 0.90 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

