Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-211TMC
Part #:704255
Catalog #:AR-211TMC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Inner Race Length (in): | 2.25 in |
| Outer Race Width (in): | 1.27 in | Outer Race OD (in): | 4.25 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Metric |
| Rolling Element: | Ball Bearing | Radius: | 0.08 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Speed (Max) (RPM): | 4500 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Internal Clearance: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Standard |
General Specifications
| UPC: | 662461387771 | Weight: | 4.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

