Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 5204TM
Part #:704885
Catalog #:5204TM
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 20 mm | Outer Race OD (in): | 1.8504 in |
| Outer Race OD (mm): | 47 mm | Outer Race Width (in): | 0.63 in |
| Inner Race Length (mm): | 32.5 mm | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Measure Units: | Metric | Housing Type: | Insert Only |
| Radius: | 0.04 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 10200 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Radial Static Load Capacity (lb): | 1,444 lb |
| Precision Rating: | ABEC 1 | Cage Material: | Brass |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461257883 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

