Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 5206TM
Part #:704889
Catalog #:5206TM
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outer Race OD (mm): | 62 mm |
| Outer Race Width (in): | 0.866 in | Outer Race OD (in): | 2.4409 in |
| Inner Race Length (mm): | 39.7 mm | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 7600 rpm |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Radial Static Load Capacity (lb): | 2,567 lb |
| Cage Material: | Brass | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461257920 | Weight: | 1.20 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

