Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-12T
Part #:705312
Catalog #:2-12T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1.1250 in |
| Centerline to Front Face (in): | 0.875 in | Inner Ring OD (in): | 2.188 in |
| Collar OD (in): | 2.188 in | Outer Race OD (in): | 2.441 in |
| Outer Race Width (in): | 0.875 in | Inner Race Length (in): | 1.563 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Radius: | 0.08 |
| Measure Units: | Inch | Torx Cap Screw: | T-25 |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Speed (Max) (RPM): | 7600 rpm | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Locking Type: | Concentric |
General Specifications
| UPC: | 662461029107 | Weight: | 1.05 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

