Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-13T
Part #:705313
Catalog #:2-13T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1.1875 in |
| Outer Race Width (in): | 0.875 in | Inner Race Length (in): | 1.563 in |
| Inner Ring OD (in): | 2.188 in | Centerline to Front Face (in): | 0.875 in |
| Collar OD (in): | 2.188 in | Outer Race OD (in): | 2.441 in |
Technical Specifications
| Radius: | 0.04 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 8-32 X 5/8 | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 7600 rpm |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Locking Type: | Concentric |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461029114 | Weight: | 1.01 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

