Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-16T
Part #:705315
Catalog #:2-16T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.3750 in |
| Inner Ring OD (in): | 2.563 in | Centerline to Front Face (in): | 1 in |
| Collar OD (in): | 2.563 in | Inner Race Length (in): | 1.75 in |
| Outer Race Width (in): | 0.938 in | Outer Race OD (in): | 2.835 in |
Technical Specifications
| Measure Units: | Inch | Torx Cap Screw: | 10-24 X 3/4 |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 6500 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Locking Type: | Concentric | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461029138 | Weight: | 1.48 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

