Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-18T
Part #:705317
Catalog #:2-18T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.5000 in |
| Outer Race OD (in): | 3.15 in | Centerline to Front Face (in): | 1.188 in |
| Collar OD (in): | 2.688 in | Inner Ring OD (in): | 2.688 in |
| Outer Race Width (in): | 1.094 in | Inner Race Length (in): | 2.06 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Torx Cap Screw: | 10-24 X 3/4 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Radius: | 0.062 | Speed (Max) (RPM): | 5850 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Concentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461029152 | Weight: | 2.07 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

