Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-110T
Part #:705318
Catalog #:2-110T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.6250 in |
| Outer Race OD (in): | 3.347 in | Outer Race Width (in): | 1.094 in |
| Inner Ring OD (in): | 2.813 in | Inner Race Length (in): | 2 in |
| Collar OD (in): | 2.813 in | Centerline to Front Face (in): | 1.188 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Radius: | 0.1 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Torx Cap Screw: | T-27 |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 5300 rpm |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461029169 | Weight: | 2.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

