Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-2T
Part #:705322
Catalog #:2-2T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Collar OD (in): | 3.5 in | Outer Race OD (in): | 3.937 in |
| Outer Race Width (in): | 1.188 in | Inner Race Length (in): | 2.25 in |
| Inner Ring OD (in): | 3.5 in | Centerline to Front Face (in): | 1.313 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 1/4-20 X 1 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Speed (Max) (RPM): | 4500 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461029206 | Weight: | 3.57 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

