Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-22T
Part #:705323
Catalog #:2-22T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1250 in |
| Collar OD (in): | 3.625 in | Outer Race Width (in): | 1.188 in |
| Inner Race Length (in): | 2.25 in | Outer Race OD (in): | 3.937 in |
| Inner Ring OD (in): | 3.625 in | Centerline to Front Face (in): | 1.313 in |
Technical Specifications
| Torx Cap Screw: | 1/4-20 X 1 | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Speed (Max) (RPM): | 4500 rpm | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Concentric | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461029213 | Weight: | 3.40 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

