Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-23T
Part #:705324
Catalog #:2-23T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1875 in |
| Collar OD (in): | 3.625 in | Inner Race Length (in): | 2.25 in |
| Centerline to Front Face (in): | 1.313 in | Outer Race Width (in): | 1.188 in |
| Inner Ring OD (in): | 3.625 in | Outer Race OD (in): | 3.937 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 1/4-20 X 1 | Measure Units: | Inch |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.08 | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Speed (Max) (RPM): | 4500 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Locking Type: | Concentric |
General Specifications
| UPC: | 662461029220 | Weight: | 3.73 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

