Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-24T
Part #:705325
Catalog #:2-24T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.2500 in |
| Outer Race OD (in): | 4.331 in | Centerline to Front Face (in): | 1.563 in |
| Inner Race Length (in): | 2.625 in | Collar OD (in): | 4.063 in |
| Outer Race Width (in): | 1.25 in | Inner Ring OD (in): | 4.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Torx Cap Screw: | 5/16-18 X 1 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Speed (Max) (RPM): | 4100 rpm |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461029237 | Weight: | 5.15 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

