Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-26T
Part #:705326
Catalog #:2-26T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.3750 in |
| Centerline to Front Face (in): | 1.563 in | Collar OD (in): | 4.125 in |
| Outer Race Width (in): | 1.25 in | Outer Race OD (in): | 4.331 in |
| Inner Race Length (in): | 2.625 in | Inner Ring OD (in): | 4.125 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Radius: | 0.08 | Bore Shape: | Straight |
| Torx Cap Screw: | 5/16-18 X 1 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Speed (Max) (RPM): | 4100 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461029244 | Weight: | 4.90 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

