Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 3-1T
Part #:705328
Catalog #:3-1T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1 in |
| Collar OD (in): | 2.063 in | Inner Race Length (in): | 1.563 in |
| Inner Ring OD (in): | 2.063 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (in): | 2.441 in | Outer Race Width (in): | 0.875 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Torx Cap Screw: | 8-32 X 5/8 | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 7600 rpm | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Duty/Series: | Medium |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461029268 | Weight: | 1.07 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

