Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 3-13T
Part #:705329
Catalog #:3-13T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.1875 in |
| Inner Ring OD (in): | 2.438 in | Inner Race Length (in): | 1.75 in |
| Outer Race Width (in): | 0.938 in | Outer Race OD (in): | 2.835 in |
| Centerline to Front Face (in): | 1 in | Collar OD (in): | 2.438 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 10-24 X 3/4 |
| Bore Shape: | Straight | Speed (Max) (RPM): | 6500 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Concentric |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Duty/Series: | Medium |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461029275 | Weight: | 1.61 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

