Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 3-111T
Part #:705332
Catalog #:3-111T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.094 in | Bore Size (in): | 1.7500 in |
| Centerline to Front Face (in): | 1.42 in | Inner Ring OD (in): | 3.25 in |
| Outer Race Width (in): | 1.125 in | Collar OD (in): | 3.25 in |
| Inner Race Length (in): | 2.094 in | Outer Race OD (in): | 3.543 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.062 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Torx Cap Screw: | 5/16-18 X .875 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Speed (Max) (RPM): | 5000 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Medium |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461029305 | Weight: | 3.05 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

