Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-13T
Part #:705589
Catalog #:AR-2-13T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1.1875 in |
| Inner Race Length (in): | 1.61 in | Inner Ring OD (in): | 2.23 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race Width (in): | 0.953 in |
| Outer Race OD (in): | 2.685 in | Collar OD (in): | 2.23 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Torx Cap Screw: | 10-24 X 1/2 | Housing Type: | Insert Only |
| Radius: | 0.04 | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 7600 rpm | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Series: | AR-T |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Locking Type: | Concentric | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461031353 | Weight: | 1.15 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

