Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-16T
Part #:705591
Catalog #:AR-2-16T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.3750 in |
| Outer Race OD (in): | 3.14 in | Inner Race Length (in): | 1.75 in |
| Outer Race Width (in): | 0.953 in | Collar OD (in): | 2.5625 in |
| Centerline to Front Face (in): | 1.0625 in | Inner Ring OD (in): | 2.5625 in |
Technical Specifications
| Radius: | 0.04 | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Torx Cap Screw: | 10-24 X 3/4 | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 6500 rpm |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | AR-T |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Locking Type: | Concentric | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461031377 | Weight: | 2.40 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

