Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-17T
Part #:705592
Catalog #:AR-2-17T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Centerline to Front Face (in): | 1.0625 in | Collar OD (in): | 2.5625 in |
| Outer Race Width (in): | 1 in | Inner Race Length (in): | 1.75 in |
| Inner Ring OD (in): | 2.5625 in | Outer Race OD (in): | 3.14 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.04 |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Torx Cap Screw: | 10-24 X 3/4 | Bore Shape: | Straight |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Speed (Max) (RPM): | 6500 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Series: | AR-T | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Locking Type: | Concentric |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461031384 | Weight: | 2.40 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

