Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-115T
Part #:705597
Catalog #:AR-2-115T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.094 in | Bore Size (in): | 1.9375 in |
| Inner Race Length (in): | 2.094 in | Inner Ring OD (in): | 3.375 in |
| Outer Race OD (in): | 3.875 in | Collar OD (in): | 3.375 in |
| Outer Race Width (in): | 1.203 in | Centerline to Front Face (in): | 1.344 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 1/4-20 X 1 |
| Radius: | 0.062 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 5000 rpm |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Series: | AR-T | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Concentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461031438 | Weight: | 2.95 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

