Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-3-112T
Part #:705609
Catalog #:AR-3-112T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.094 in | Bore Size (in): | 1.7500 in |
| Centerline to Front Face (in): | 1.344 in | Collar OD (in): | 3.25 in |
| Inner Ring OD (in): | 3.25 in | Outer Race Width (in): | 1.203 in |
| Inner Race Length (in): | 2.094 in | Outer Race OD (in): | 3.875 in |
Technical Specifications
| Measure Units: | Inch | Torx Cap Screw: | 1/4-20 X 1 |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Insert Only | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 5000 rpm |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR-T |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461031544 | Weight: | 4.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

