Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-3-115T
Part #:705610
Catalog #:AR-3-115T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 1.9375 in |
| Centerline to Front Face (in): | 1.375 in | Inner Ring OD (in): | 3.5 in |
| Collar OD (in): | 3.5 in | Outer Race Width (in): | 1.266 in |
| Outer Race OD (in): | 4.25 in | Inner Race Length (in): | 2.25 in |
Technical Specifications
| Torx Cap Screw: | 1/4-20 X 1 | Radius: | 0.08 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4500 rpm | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 6,601 lb | Series: | AR-T |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461031551 | Weight: | 5.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

