Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-3-23T
Part #:705611
Catalog #:AR-3-23T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.1875 in |
| Inner Race Length (in): | 2.625 in | Collar OD (in): | 4.063 in |
| Outer Race Width (in): | 1.328 in | Centerline to Front Face (in): | 1.625 in |
| Inner Ring OD (in): | 4.063 in | Outer Race OD (in): | 4.719 in |
Technical Specifications
| Measure Units: | Inch | Torx Cap Screw: | 5/16-18 X 1 |
| Radius: | 0.08 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Speed (Max) (RPM): | 4100 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Radial Static Load Capacity (lb): | 8,150 lb | Series: | AR-T |
| Cage Material: | Brass | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461031568 | Weight: | 7.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

