Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-18TC
Part #:705696
Catalog #:2-18TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.5000 in |
| Inner Ring OD (in): | 2.688 in | Outer Race OD (in): | 3.15 in |
| Outer Race Width (in): | 1.094 in | Collar OD (in): | 2.688 in |
| Centerline to Front Face (in): | 1.188 in | Inner Race Length (in): | 2.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 10-24 X 3/4 |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Radius: | 0.062 |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Speed (Max) (RPM): | 4150 rpm | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Locking Type: | Concentric |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461032299 | Weight: | 2.05 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

