Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-110TC
Part #:705697
Catalog #:2-110TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.6250 in |
| Collar OD (in): | 2.813 in | Inner Race Length (in): | 2.06 in |
| Outer Race OD (in): | 3.347 in | Centerline to Front Face (in): | 1.188 in |
| Inner Ring OD (in): | 2.813 in | Outer Race Width (in): | 1.094 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 10-24 X 3/4 | Radius: | 0.062 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Speed (Max) (RPM): | 3800 rpm |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Concentric |
General Specifications
| UPC: | 662461032305 | Weight: | 2.50 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

