Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-115TC
Part #:705700
Catalog #:2-115TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.094 in | Bore Size (in): | 1.9375 in |
| Outer Race Width (in): | 1.125 in | Outer Race OD (in): | 3.543 in |
| Collar OD (in): | 3.375 in | Centerline to Front Face (in): | 1.281 in |
| Inner Ring OD (in): | 3.375 in | Inner Race Length (in): | 2.094 in |
Technical Specifications
| Measure Units: | Inch | Torx Cap Screw: | 1/4-20 X 1 |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Radius: | 0.062 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Speed (Max) (RPM): | 3550 rpm |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Single Lip Contact Seal |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Locking Type: | Concentric |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461032336 | Weight: | 2.80 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

