Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-24TC
Part #:705704
Catalog #:2-24TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.2500 in |
| Inner Ring OD (in): | 4.063 in | Inner Race Length (in): | 2.625 in |
| Centerline to Front Face (in): | 1.563 in | Collar OD (in): | 4.063 in |
| Outer Race OD (in): | 4.331 in | Outer Race Width (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Torx Cap Screw: | 5/16-18 X 1 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Radius: | 0.08 |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Speed (Max) (RPM): | 2550 rpm | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Locking Type: | Concentric |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461032374 | Weight: | 4.90 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

