Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 3-23TC
Part #:705714
Catalog #:3-23TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.1875 in |
| Collar OD (in): | 4.063 in | Outer Race Width (in): | 1.25 in |
| Centerline to Front Face (in): | 1.563 in | Inner Ring OD (in): | 4.063 in |
| Outer Race OD (in): | 4.331 in | Inner Race Length (in): | 2.625 in |
Technical Specifications
| Housing Type: | Insert Only | Torx Cap Screw: | 5/16-18 X 1 |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Measure Units: | Inch |
| Radius: | 0.08 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Speed (Max) (RPM): | 2550 rpm |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Medium | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662461032473 | Weight: | 5.30 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

