Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-012TC
Part #:705967
Catalog #:AR-2-012TC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 0.7500 in |
| Outer Race OD (in): | 2.062 in | Inner Race Length (in): | 1.281 in |
| Centerline to Front Face (in): | 2 in | Inner Ring OD (in): | 1.75 in |
| Outer Race Width (in): | 0.766 in | Collar OD (in): | 1.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Torx Cap Screw: | 8-32 X 5/8 | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 6450 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,444 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR-T |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Concentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461034309 | Weight: | 0.90 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

